IESNA:LM-63-2002
[TEST]P1295398
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DLD1H_3000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 3000K CCT AND, 90CRI , E3DLD1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]603
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
693.6 694.4 692.1 687.5 680.6 672.2 661.5 650.1 636.3 621.8
607.3 565.3 521.7 478.2 435.4 391.9 350.6 309.4 268.1 227.6
190.2 158.1 129.1 102.4 77.9 58.8 44.3 32.8 26.7 23.7
20.6 18.3 16 13.8 12.2 9.9 8.4 6.9 5.3 3.8
2.3 0.8 0
